1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NPX series heat pipe style heat exchanger (side surface attachment)

HEAT EXCHANGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,170.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● A space saving type with a small mounting area. (compared to MPX-05D)
● A non-freon type that uses pure water for the hydraulic fluid of the heat pipe.
● Employs the overseas standard "UL and TUV" fan motor
● Cooling capacity: 25/27 W/K

 
Part Number
NFX-05ER-1EP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,170.02

HEAT EXCHANGER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Cooler Cooling Capacity 25/27W/K Rated Voltage 100V
Mounting Method Side Mounting Product No. 1 Mounting Method Side mount (panel internal)
Rated capacity (50 Hz / 60 Hz)(W/K) 25/27 Rated Voltage(V) 100 Rated current (50 Hz / 60 Hz)(A) 1.00/0.84
Fan capacity (50 Hz / 60 Hz) x unit number(W) 35/33x2 Non-operating ambient temperature(°C) 0 to 40 (panel internal maximum temperature 60°C) Operating Humidity Range(%) 20 to 85
Outer diameter dimensions (width x height x depth)(mm) 285x450x130 Case Material Corrosion-resistant galvanized steel sheet Primary coating color Without Coating