(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It can efficiently release heat on the ceiling part where heat gets stuck in easily.
· A non-CFC (chlorofluorocarbon) type that uses pure water for the hydraulic fluid of the heat pipe.
· A sealed structure that can securely protect the inside of control panels from dust and mist.
[Product lineup]
· CPX-03E cooling capacity: 15/16 W/K.
· CPX-05E cooling capacity: 25/27 W/K.
· CPX-07E cooling capacity: 35/37 W/K.
· CPX-10E cooling capacity: 50/55 W/K.
· CPX-14E cooling capacity: 65/70 W/K.
· CPX-20E cooling capacity: 92/100 W/K.
Part Number |
---|
CPX-03E-1F |
CPX-03E-2F |
CPX-05E-1F |
CPX-05E-2F |
CPX-07E-1F |
CPX-07E-2F |
CPX-10E-1F |
CPX-10E-2F |
CPX-14E-1F |
CPX-14E-2F |
CPX-20E-1F |
CPX-20E-2F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling Capacity | Rated Voltage | Product No. | Rated capacity (50 Hz / 60 Hz) (W/K) | Rated Voltage (V) | Rated current (50 Hz / 60 Hz) (A) | Fan capacity (50 Hz / 60 Hz) x unit number (W) | Outer diameter dimensions (width x height x depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,814.13 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 15/16W/K | 100V | 1 | 15/16 | 100 | 1.00/0.86 | 33/30x2 | 220x345x165 | ||
฿ 25,814.13 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 15/16W/K | 200V | 2 | 15/16 | 200 | 0.50/0.44 | 33/30x2 | 220x345x165 | ||
฿ 29,432.78 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 25/27W/K | 100V | 3 | 25/27 | 100 | 1.00/0.86 | 33/30x2 | 260x345x180 | ||
฿ 29,432.78 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 25/27W/K | 200V | 4 | 25/27 | 200 | 0.50/0.44 | 33/30x2 | 260x345x180 | ||
฿ 40,741.18 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 35/37W/K | 100V | 5 | 35/37 | 100 | 1.14/1.02 | 37/34x2 | 260x345x220 | ||
฿ 40,741.18 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 35/37W/K | 200V | 6 | 35/37 | 200 | 0.58/0.52 | 37/34x2 | 260x345x220 | ||
฿ 53,304.04 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 50/55W/K | 100V | 7 | 50/55 | 100 | 2.28/2.04 | 37/34x4 | 360x465x205 | ||
฿ 53,304.04 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 50/55W/K | 200V | 8 | 50/55 | 200 | 1.16/1.04 | 37/34x4 | 360x465x205 | ||
฿ 56,320.71 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 65/70W/K | 100V | 9 | 65/70 | 100 | 2.28/2.04 | 37/34x4 | 435x465x205 | ||
฿ 56,320.71 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 65/70W/K | 200V | 10 | 65/70 | 200 | 1.16/1.04 | 37/34x4 | 435x465x205 | ||
฿ 76,678.04 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 92/100W/K | 100V | 11 | 92/100 | 100 | 2.28/2.04 | 37/34x4 | 555x505x220 | ||
฿ 76,678.04 | HEAT EXCHANGER | 1 Piece(s) | 9 Day(s) | 92/100W/K | 200V | 12 | 92/100 | 200 | 1.16/1.04 | 37/34x4 | 555x505x220 |
Loading...
Type | Cooler | Mounting Method | Ceiling Mounting | Mounting Method | Ceiling mount |
---|---|---|---|---|---|
Non-operating ambient temperature(°C) | 0 to 40 (panel internal maximum temperature 60°C) | Operating Humidity Range(%) | 20 to 85 | Case Material | Corrosion-resistant galvanized steel sheet |
Primary coating color | Without Coating |
How can we improve?
How can we improve?