1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saddle Ace

SA-V16E

Saddle Ace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Can easily fix electrical conduits, etc. with one screw, and has enough allowable load.
[Application]
・ Used to secure electrical conduits.

 
Part Number
SA-V16E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103.32

SA-V16E 20 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Nominal Diameter VE tube 16 Mounting Hole Diameter(mm) 5x10 Material Iron
Width(mm) 23 Length(mm) 56 Height(mm) 30.1
JAN Code 4571486500576 Trusco Code 443-7314

Please check the type/dimensions/specifications of the part SA-V16E in the Saddle Ace series.