1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

Manual Hand Crimping Tool (Insulated Coating, For Use With Closed Terminal Connections)

MANUAL-OPERATEDHYDRAULIC

Manual Hand Crimping Tool (Insulated Coating, For Use With Closed Terminal Connections)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,305.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Crimps 3 different types of closed terminal connections with a single tool.
[Application]
• The insulated coating is ideal for crimping closed terminal connections.

Features

●3 types of closed terminals can be crimped with 1 piece.

Specification

●Crimp Terminal(mm2) For insulation closed terminal:CE1, 2, 5
●Total Length(mm):275
●SPQ(piece):6
Part Number
7GO-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,305.00

MANUAL-OPERATEDHYDRAULIC 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 275 Applicable crimp terminal (for insulated closed terminals)(mm²) CE1, 2, 5 JAN Code 4906274800314
Trusco Code 152-6944 JIS Standard JIS C 2807 compliant product

Please check the type/dimensions/specifications of the part 7GO-A in the Manual Hand Crimping Tool (Insulated Coating, For Use With Closed Terminal Connections) series.