1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Manual One-Handed Crimp Tool (for Use with Insulated Terminals, Solderless Terminals, and Sleeves)

IZP1 CRIMPING TOOL

Manual One-Handed Crimp Tool (for Use with Insulated Terminals, Solderless Terminals, and Sleeves)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Can be used with both solderless and insulated terminals for die replacement.
[Use]
- For crimping on terminals with insulation coatings, solderless crimp terminals, and sleeve crimping.

Features

●By replacing the dies, it can correspond to both terminals of bare and insulation.

Specification

●Crimp Terminal(mm2) For Insulating Terminal:1.25, 2.0
●Crimp Terminal(mm2) For bare terminal:1.25, 2.0
●SPQ(piece):5
Part Number
34S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,504.00

IZP1 CRIMPING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 195 Applicable crimp terminal (for insulation terminals)(mm²) 1.25, 2.0 Application crimp terminal (for bare terminals)(mm²) 1.25, 2.0
JAN Code 4906274800338 Trusco Code 152-6961

Please check the type/dimensions/specifications of the part 34S in the Manual One-Handed Crimp Tool (for Use with Insulated Terminals, Solderless Terminals, and Sleeves) series.