1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper, High Elevation

WIRE STRIPPERS

Wire Stripper, High Elevation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,137.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This wire stripper includes a ring for lanyard connection, preventing dropping or loss when working in high locations.
• The double-dipped handle includes cushioning and a pocket, achieving a comfortable grip that reduces fatigue in the hands.
• Can also be used as pliers as the saw-toothed jaw is housed inside the nose.
• Long life 2-piece hardened steel pivot system.
• The blade can be locked for protection during storage.
• This is the high elevation work series.
• The spring-loaded handle speeds up work and reduces fatigue in the hands.
[Application]
• For high elevation work and loss prevention.

Part Number
23506-TH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,137.81

WIRE STRIPPERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Ring for lanyard Conforming Wire WG single wire: 10 to 20 / Strand wire: 12 to 20 mm Overall Length(mm) 160
JAN Code 4547230098279 Trusco Code 474-2010

Please check the type/dimensions/specifications of the part 23506-TH in the Wire Stripper, High Elevation series.