1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Voltage detector (exclusive for low voltage AC)

HSE TESTERS

Voltage detector (exclusive for low voltage AC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,401.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With LED light.
· Able to take measurements through covered wire.
· Conductive rubber is used for the tip detection part.

 
Part Number
HTE-610L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,401.67

HSE TESTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Measurement type Alternating Current (AC) Measured AC voltage range (lower limit)(VAC) 50 Measured AC voltage range (upper limit)(VAC) 600
JAN Code 4560163440304 Trusco Code 469-5569 Dimensions(mm) Width 22 x depth 24.5 x height 130
Power Supply Two button-type alkaline batteries (LR44) (included)

Please check the type/dimensions/specifications of the part HTE-610L in the Voltage detector (exclusive for low voltage AC) series.