1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Voltage Detector (for High and Low Voltage AC) Extending-Type

KYD TESTERS

Voltage Detector (for High and Low Voltage AC) Extending-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,828.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Extending-type voltage detector for high and low voltage.
· Detects "low voltage" when the telescopic pipe is contracted and "high voltage" when the telescopic pipe is extended.
· It is possible to check built-in batteries and internal circuitry before use.
[Application]
· High-voltage detection checks.

 
Part Number
KEW5720
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,828.88

KYD TESTERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measurement type Alternating Current (AC) Measured AC voltage range (lower limit)(VAC) 80 Measured AC voltage range (upper limit)(VAC) 7000
JAN Code 4560187062438 Trusco Code 479-6586 Dimensions(mm) Width 35 x depth 35 x height 256 to 717
Power Supply Two AAA batteries (R03) (included)

Please check the type/dimensions/specifications of the part KEW5720 in the Voltage Detector (for High and Low Voltage AC) Extending-Type series.