1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Voltage Detector (for High and Low Voltage AC)

KYD TESTERS

Voltage Detector (for High and Low Voltage AC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,602.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of high and low voltage detections with sound and light indicators.
· Portable and convenient, ultra-compact lightweight design.
· Taking measurements is simple. Just connect the detection part to the live part.

 
Part Number
KEW5702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,602.10

KYD TESTERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measurement type Alternating Current (AC) Measured AC voltage range (lower limit)(VAC) 80 Measured AC voltage range (upper limit)(VAC) 7000
JAN Code 4560187064470 Trusco Code 479-6578 Dimensions(mm) Width 23.8 x depth 23.8 x height 198
Power Supply Two alkaline button battery (LR44) (included)

Please check the type/dimensions/specifications of the part KEW5702 in the Voltage Detector (for High and Low Voltage AC) series.