1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper Mukichopper

Wire Stripper Mukichopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 496.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Equipped with a latch for locking with one hand.
• Convenient for stripping central branch connections to the main line (T-model sleeve).
• Suitable for cables from 14 mm2 to 200 mm2.
• This scissor-type stripper can safely and quickly strip the coatings of CV and CVT cables.
• Non-slip elastomer grip.
[Application]
• Ideal for stripping coating off of CV and CVT cables.

Features

●With stopper that can be locked with one hand.
●Convenient for intermediate peeling for trunk wire bifurcation(T type sleeve).

Usage

●For peeling off insulation of the CV/CVT cable.

Specification

●Blade: Hard Chrome Plating Process
●Blade Part: High Carbon Tool Steel
●With safety rope mounting hole

Materials

●Main Body: Steel
●Grip: Elastomer Resin
Part Number
DK-MC40
DK-MC40B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Applicable cable size
(mm²)
JAN Code Trusco Code Other specifications

฿ 1,394.19

WIRE STRIPPERS 1 Piece(s) 1 Day(s) 18814 to 2004975364162052438-6591Blade: Hard chrome plated, blade part: high carbon blade tool steel, with safety rope attached

฿ 496.00

WIRE STRIPPERS 1 Piece(s) 1 Day(s) ---438-6604Blade: Hard chrome plated

Loading...

  1. 1