1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Ohmmeter (2 Ranges), MODEL3146/-3147/-3148/-3161 A (MODEL3146A)

KYD TESTERS

Analog Ohmmeter (2 Ranges), MODEL3146/-3147/-3148/-3161 A (MODEL3146A)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Palm-sized compact and lightweight 2-range insulation meter.
· Easy-to-read scale graduation is color coded according to voltage range.
· Equipped with a measuring probe with remote switch as standard, which allows hand held operation of the remote switch.
· A CE-compliant product.
· A JISC1302: 2002 compliant product.
· 250/500V interchangeable type.
[Applications]
· For measuring insulation resistance.

 
Part Number
MODEL3146A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated measurement voltage
(V/M Ω)
Minimum Display
(mΩ)
Alternating Current Voltage
(V)
JAN Code Trusco Code

฿ 11,871.67

KYD TESTERS 1 Piece(s) 19 Day(s) 50/10, 125/200.013004560187060328479-6756

Loading...

  1. 1

Basic Information

Measurement display Analog Power Supply Dry Cell Battery Width x depth x height(mm) 137x40x90
Power Supply Four double A batteries (R6P) (included)

Please check the type/dimensions/specifications of the part MODEL3146A in the Analog Ohmmeter (2 Ranges), MODEL3146/-3147/-3148/-3161 A series.

Products with similar specification

Part Number
MODEL3147A
MODEL3148A
MODEL3161A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated measurement voltage
(V/M Ω)
Minimum Display
(mΩ)
Alternating Current Voltage
(V)
JAN Code Trusco Code

฿ 11,871.67

1 Piece(s) 12 Day(s) 125/20, 500/1000.026004560187060335479-6764

฿ 11,871.67

1 Piece(s) 19 Day(s) 100/20, 250/500.023004560187060342479-6772

฿ 13,177.83

1 Piece(s) 12 Day(s) 15/20, 500/1000.0056004560187060960479-6781