1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Panel Easy Filter (flame-retardant / thick type)

Control Panel Easy Filter (flame-retardant / thick type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 739.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Easily fixed in place and long service life thanks to thick fabric padding
• Protects equipment from oil mist and dust
• Magnets on the holder for ease of mounting
• Perforations allow easy replacement of dirty filters
• Replaceable filters for low running costs
[Applications]
• For use as a control panel filter, or pre-filter for a compressor or oil conditioner. For equipment subject to large air flows

Features

●Protects equipment from oil mist and dust.
●Since the holder has a magnet, it can be mounted easily.
●Dirty filter can be easily replaced by cutting off with perforations.

Usage

●As a prefilter for control panel filters, compressors, and oil conditioners. For equipment having a large air volume.

Specification

●Collection Efficiency(%):33.3
●Thickness(mm):0.4
●Heat Resistant Temperature: 140°C
●With Holder
●Perforations Pitch: 200mm

Materials

●Flame Retardant Polyester
Part Number
T-OCPT-200
T-OCPT-390
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Perforation pitch x width
(mm)
Accessory JAN Code Trusco Code

฿ 1,230.30

AIR FILTER 1 Piece(s) Same day Filter200x200Holder Included4989999367232759-2841

฿ 2,464.37

AIR FILTER 1 Piece(s) Same day Filter390x200Holder Included4989999367270759-2922

Loading...

  1. 1

Basic Information

Length(m) 10 Thickness(mm) 0.4 Initial Pressure Loss(Pa) 26
Number of Winding Units(Sheets) 50 Filtration Wind Speed(m/s) 2.5 Collecting Efficiency(%) 33.3
Residual particles(μ) 70 Heat Resistant Temperature(°C) 140