1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Fisher (Cable Pulling Tool)

Black Fisher (Cable Pulling Tool)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• An LED light fitted to a cable wire bracket for wiring work in the dark.
• The light illuminates the surroundings at the front of the bracket for visibility in dark environments like attics.
• The integrated light and metal bracket permit simultaneous cable search and wire leading.
• Bright yet power-efficient for long term operations.
• Mountable on Jefcom cable wiring brackets.

Features

●High strength(reinforced glass fiber), less bending and easy to use.

Usage

●For cable routing, underfloor, narrow place, wiring cable index work at high place.
Part Number
DRF-4000
DRF-5000
DRF-6000
DRF-7000
DRF-8000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength when stowed
(cm)
Number of poles
(Book)
Light presence Maximum rod diameter
(mm)
JAN Code Trusco Code Overall Length
(m)

฿ 4,732.00

ELECTRICIANS TOOLS 1 Piece(s) 1 Day(s) 4312-334937897017407485-31644

฿ 6,543.00

ELECTRICIANS TOOLS 1 Piece(s) 1 Day(s) 4316Without light434937897017421486-00125

฿ 6,930.00

ELECTRICIANS TOOLS 1 Piece(s) 1 Day(s) 6812Without light384937897017445486-00216

฿ 7,702.00

ELECTRICIANS TOOLS 1 Piece(s) 1 Day(s) 6814Without light434937897017469486-00397

฿ 8,860.00

ELECTRICIANS TOOLS 1 Piece(s) 1 Day(s) 6815Without light434937897017483486-00478

Loading...

  1. 1