1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collapsible Cable Reel

DES1 HANDS POOLER

Collapsible Cable Reel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,912.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Folds down to one-third its size when deployed.
[Use]
· Supports CD pipe diameters of 14 to 36 mm and can be used for all kinds of cables including IV cables and F cables (VA).

Part Number
CD-28R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,912.19

DES1 HANDS POOLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Storable electric wire CD tube: 14 to 36 mm, PF tube: To 28 mm, VVF (VA) line: all types, IV Line: Up to 38 mm2 Diameter x Height(mm) 820x320 Maximum load when stowed(kg) 30
JAN Code 4937897020575 Trusco Code 421-3041