1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Fishing Master Jr.

DES1 HANDS POOLER

Joint Fishing Master Jr.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,350.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Reduces labor of call line, communication and wiring installation (rod extension and wire connection that works in seconds). Optimal for applications such as hollow walls, confined spaces, and cable racks.
• Extendable to achieve any required length. (Insertion pulls longer than 10 m or 20 m can also be used)
[Application]
• Reduces the labor involved in wiring operations for call wires and communication wires.

Part Number
JF-7550
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,350.82

DES1 HANDS POOLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Color Yellow Rod length(m) 1 Rod Diameter(mm) 7.5
No. of rods(Book) 5 Screw diameter at both ends of the rod M5 (with step) JAN Code 4937897019746
Trusco Code 421-8272