1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Wire Stripper

EASY WIRE STRIPPER

Easy Wire Stripper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,875.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Ensures convenient and simple stripping work operation.
• Just insert the cable and squeeze the grip to easily strip the coating of wires easily without doing any damage to the core.
• Can also be used for removing coating in the middle areas of cables.
[Application]
• Removal of the coating in the middle areas of cables.
• Cutting work with both copper and aluminum alloy wires.
• Crimping work on insulation terminals.

Features

●By just plugging the cable and grasp the grip, you can strike the insulation without damaging the core wire.
●Stripping the insulation of the cable of a middle part is also possible.

Specification

●Compatible Cable:0.2 to 6mm2
●Total Length(mm):210
●SPQ(piece):10
Part Number
PKY-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,875.00

EASY WIRE STRIPPER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Conforming Wire(mm2) 0.2 to 6 Overall Length(mm) 210 JAN Code 4989530608954
Trusco Code 439-1977

Please check the type/dimensions/specifications of the part PKY-2 in the Easy Wire Stripper series.