(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightning surge protected power strip with a built-in, high-performance, lightning surge-absorbing element for protecting electrical equipment against lightning surges.
[Features]
・ It has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, which is effective in preventing damage to electronic devices such as personal computers and AV equipment due to lightning (Maximum surge voltage 12,500 V is a value based on JEC210 / 212 standard)
・ It has an individual switch that can be turned ON/OFF for each connected device and can save standby power individually
・ Individual switches are diagonally arranged so as not to get in a way even when an AC adapter or a large plug is connected
・ UF resin, which has excellent heat resistance, is used for the outlet, so it does not easily melt even in the unlikely event of heat generation, and is effective in preventing electric fires
・ One outlet is separated so that it does not interfere with the adjacent outlet even if an AC adapter is connected
・ An insulating cap is attached to the base of the blade of the plug, which helps prevent fires due to the undesired arcing
・ The power cord uses a double-covered cord that compliant with the Japan Wiring System Industry Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to disconnection or tearing of the wire
・ Uses a 180° swivel plug that is easy to wire even in tight spaces
・ The plug specification is a 2-prong type and a convenient 4 or 6 outlets type
Part Number |
---|
T-K5A-2625WH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 1,785.00 | PC ACCESSORIES | 1 Piece(s) | 10 Day(s) | 4953103457157 | 773-0845 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 6 |
---|---|---|---|---|---|
Switch form | Each Individual Port | Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention / Lightning Surge |
Allowable power(W) | 1500 | Color | White | Supported countries (standards) | Japan (PSE) |
Dimensions | 310 × 50 × 32 mm | Plug with insulation cap | Available | Double covering | Available |
Please check the type/dimensions/specifications of the part T-K5A-2625WH in the Lightning Guard Power Strip With Individual Switch series.
Part Number |
---|
T-K5A-2650WH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|
฿ 2,050.00 | 1 Piece(s) | 12 Day(s) | 4953103457164 | 773-0853 |
How can we improve?
How can we improve?