1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightning Guard Power Strip With Batch / Individual Switch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightning protection power strip with a built-in, high-performance, lightning surge-absorbing element for protecting electrical equipment against lightning surges.
[Features]
・ It has a built-in high-performance lightning surge absorber (varistor) with a maximum surge voltage of 12,500 V, which is effective in preventing damage to electronic devices such as personal computers and AV equipment due to lightning (Maximum surge voltage 12,500 V is a value based on JEC210 / 212 standard)
・ It has a batch switch that can save standby power collectively and an individual switch that can be turned ON/OFF for each connected device and can be saved individually
・ Individual switches are diagonally arranged so as not to get in a way even when an AC adapter or a large plug is connected
・ It is equipped with dust guards for preventing the intrusion of dust into the outlets when not in use. It helps prevent fires caused by undesired arcing and electric shocks and fires caused by mischief of children
・ UF resin, which has excellent heat resistance, is used for the outlet, so it does not easily melt even in the unlikely event of heat generation, and is effective in preventing electric fires
・ One outlet is separated so that it does not interfere with the adjacent outlet even if an AC adapter is connected
・ An insulating cap is attached to the base of the blade of the plug, which helps prevent fires due to the undesired arcing
・ The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating
・ Uses a 180° swivel plug that is easy to wire even in tight spaces

 
Part Number
T-K8A-2425WH
T-K8A-2450WH
T-K8A-2625BK
T-K8A-2625WH
T-K8A-2650WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings Color Dimensions JAN Code Trusco Code

฿ 1,870.00

PC ACCESSORIES 1 Piece(s) 12 Day(s) 4White240x50x32mm4953103457249773-0870

฿ 2,143.00

PC ACCESSORIES 1 Piece(s) 12 Day(s) 4White240x50x32mm4953103457256773-0888

฿ 2,326.00

PC ACCESSORIES 1 Piece(s) 12 Day(s) 6Black310x50x32mm4953103457263773-0896

฿ 2,326.00

PC ACCESSORIES 1 Piece(s) 12 Day(s) 6White310x50x32mm4953103457270773-0900

฿ 2,503.00

PC ACCESSORIES 1 Piece(s) 12 Day(s) 6White310x50x32mm4953103457287773-0918

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Switch form Each Individual Port
Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention / Dust protection / Lightning Surge Allowable power(W) 1500
Supported countries (standards) Japan (PSE) Plug with insulation cap Available Double covering Available