1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ferrule Crimping Tool

CRIMPFOX

Ferrule Crimping Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,816.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
• This standard crimping tool can be used with Phoenix Contact Ferrules ensuring highly reliable operation.
• Ferrule Crimping Tool

 
Part Number
CRIMPFOX-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,816.42

CRIMPFOX 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 198 Trusco Code 451-3754 Specifications Crimpable stranded wire: 0.25 to 6 mm2, crimpable AWG: 24 to 10, crimp shape: trapezoid

Please check the type/dimensions/specifications of the part CRIMPFOX-6 in the Ferrule Crimping Tool series.