1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable tie " SELFIT" (Weatherproof Type)【50-100 Pieces Per Package】

Cable tie " SELFIT" (Weatherproof Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 64.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High-quality cable ties suitable for outdoor bundling.
[Use]
- For retaining and bundling wires and cables.

Part Number
SEL.UVV2.142R
SEL.UVV2.143R
SEL.UVV2.144R
SEL.UVV2.154R
SEL.UVV2.201R
SEL.UVV2.202R
SEL.UVV2.203R
SEL.UVV2.204R
SEL.UVV2.205R
SEL.UVV2.210R
SEL.UVV2.211R
SEL.UVV2.212R
SEL.UVV2.214R
SEL.UVV2.215R
SEL.UVV2.216R
SEL.UVV2.220R
SEL.UVV2.221R
SEL.UVV2.222R
SEL.UVV2.223R
SEL.UVV2.224R
SEL.UVV2.425R
SEL.UVV2.426R
SEL.UVV2.427R
SEL.UVV2.428R
SEL.UVV2.429R
SEL.UVV2.430R
SEL.UVV2.432R
SEL.UVV2.433R
SEL.UVV2.434R
SEL.UVV2.435R
SEL.UVV2.436R
SEL.UVV2.437R
SEL.UVV2.438R
SEL.UVV2.441R
SEL.UVV2.447R
SEL.UVV2.450R
SEL.UVV2.451R
SEL.UVV2.452R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

฿ 1,756.34

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 16055091.9380020-15 to 1008014748307606767-1636

฿ 2,454.58

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

8 Day(s) 23578092.0480020-15 to 1008014748306272767-1644

฿ 1,472.85

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 11843091.9280020-15 to 1008014748307590767-1652

฿ 2,935.53

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 28092092.0580040-15 to 1008014748307613767-1661

฿ 64.99

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 16752.51.11102-25 to 1008014748307484767-1695

฿ 65.49

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

10 Day(s) 241002.51.081102-25 to 1008014748306371767-1709

฿ 97.61

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

10 Day(s) 351352.51.171102-25 to 1008014748306388767-1717

฿ 127.81

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 401602.51.111102-25 to 1008014748307491767-1725

฿ 135.99

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

10 Day(s) 552002.51.181102-25 to 1008014748306289767-1733

฿ 150.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 361403.51.182003-25 to 1008014748306296767-1741

฿ 166.91

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

1 Day(s) 552003.51.142003-25 to 1008014748306302767-1750

฿ 226.35

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 802803.51.262003-25 to 1008014748306319767-1768

฿ 399.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1033603.51.212005-25 to 1008014748307514767-1776

฿ 209.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 652253.51.082003-25 to 1008014748307507767-1784

฿ 225.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 682503.51.152003-25 to 1008014748306401767-1792

฿ 170.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 331404.51.352803-15 to 1008014748307521767-1806

฿ 182.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 381604.51.362803-15 to 1008014748307538767-1814

฿ 190.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 451804.51.332803-15 to 1008014748307545767-1822

฿ 266.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 512004.51.372803-15 to 1008014748306395767-1831

฿ 266.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 682504.51.462805-15 to 1008014748307552767-1849

฿ 392.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

12 Day(s) 762804.51.452805-15 to 1008014748306517767-1857

฿ 474.17

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1013604.51.462805-15 to 1008014748306524767-1865

฿ 460.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1103804.51.522805-15 to 1008014748306326767-1873

฿ 562.57

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1234304.51.492805-15 to 1008014748306562767-1881

฿ 334.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

10 Day(s) 823004.51.52805-15 to 1008014748306333767-1890

฿ 468.48

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 441807.51.76505-15 to 1008014748307576767-1903

฿ 492.14

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 482007.51.826505-15 to 1008014748307583767-1920

฿ 608.23

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

8 Day(s) 762807.51.86505-15 to 1008014748306548767-1938

฿ 941.00

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1013607.51.836505-15 to 1008014748306340767-1946

฿ 932.27

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1304507.51.8865020-15 to 1008014748306357767-1954

฿ 1,266.43

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1455007.51.8765020-15 to 1008014748306555767-1962

฿ 1,317.39

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 1605407.51.9565020-15 to 1008014748306456767-1971

฿ 636.13

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 883207.51.816505-15 to 1008014748306364767-1989

฿ 1,747.65

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 2207507.51.9665032-15 to 1008014748306999767-1997

฿ 599.01

SS1 SELUV 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10136061.634505-15 to 1008014748307569767-2004

฿ 753.66

SS1 SELUV 1 Pack(s)

50 Pieces Per Package

5 Day(s) 6225012.51.98120010-15 to 1008014748307644767-2012

฿ 1,105.40

SS1 SELUV 1 Pack(s)

50 Pieces Per Package

6 Day(s) 14050012.51.98120010-15 to 1008014748306821767-2021

฿ 1,569.53

SS1 SELUV 1 Pack(s)

50 Pieces Per Package

5 Day(s) 22275012.51.86120040-15 to 1008014748307651767-2039

Loading...

  1. 1

Basic Information

Color Black Specification environment Outdoor Use Note REACH, EN62275 supported.