1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable tie " SELFIT" (chemical resistance type)【100 Pieces Per Package】

Cable tie " SELFIT" (chemical resistance type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 513.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Cable ties with excellent chemical resistance.
[Use]
- For retaining and bundling wires and cables.

Part Number
SEL.P2.223RSALE
SEL.P2.224RSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Thickness
(mm)
Minimum Binding Radius
(mm)
JAN Code Trusco Code

฿ 513.06

฿ 287.21

SELP 1 Pack(s)

100 Pieces Per Package

Same day 512001.3738014748307415767-1580

฿ 645.27

฿ 357.42

SELP 1 Pack(s)

100 Pieces Per Package

Same day 682501.4658014748307422767-1598

Loading...

  1. 1

Basic Information

Width(mm) 4.5 Color White Tensile Strength(N) 150
Specification environment For Indoor Use Operating Temperature Range(°C) -5 to 90 Note REACH supported