(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable tie "SELFIT"
It is one of the popular equipment in offices and industries. It uses for tightening electric cables and has a variety of sizes ( 1 pack per 100 pieces )
[Features]
• Operating temperature: -25°C ~+ 60°C
• Usage: Indoor
• Material used to produce: Nylon
• Color: Black and white
[Applications]
This type of cable tie is often used in offices and industries for example binding computer cables, machines' cables, etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Color | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,280.99 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 160 | 550 | 9 | White | 1.93 | 800 | 20 | 8014748305374 | 767-0541 | ||
฿ 2,990.09 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 235 | 780 | 9 | White | 2.04 | 800 | 20 | 8014748305381 | 767-0559 | ||
฿ 1,805.73 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 118 | 430 | 9 | White | 1.92 | 800 | 20 | 8014748305398 | 767-0567 | ||
฿ 71.63 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 16 | 75 | 2.5 | White | 1.1 | 110 | 2 | 8014748300256 | 767-0605 | ||
฿ 78.10 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 24 | 100 | 2.5 | White | 1.08 | 110 | 2 | 8014748300263 | 767-0613 | ||
฿ 116.91 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 35 | 135 | 2.5 | White | 1.17 | 110 | 2 | 8014748300232 | 767-0621 | ||
฿ 147.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 40 | 160 | 2.5 | White | 1.11 | 110 | 2 | 8014748301024 | 767-0630 | ||
฿ 161.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 55 | 200 | 2.5 | White | 1.18 | 110 | 2 | 8014748300270 | 767-0648 | ||
฿ 147.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 36 | 140 | 3.5 | White | 1.18 | 200 | 3 | 8014748300287 | 767-0656 | ||
฿ 202.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 55 | 200 | 3.5 | White | 1.14 | 200 | 3 | 8014748300249 | 767-0664 | ||
฿ 286.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 80 | 280 | 3.5 | White | 1.26 | 200 | 3 | 8014748300294 | 767-0672 | ||
฿ 460.41 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 103 | 360 | 3.5 | White | 1.21 | 200 | 5 | 8014748301185 | 767-0681 | ||
฿ 236.17 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 65 | 225 | 3.5 | White | 1.08 | 200 | 3 | 8014748302564 | 767-0699 | ||
฿ 286.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 68 | 250 | 3.5 | White | 1.15 | 200 | 3 | 8014748304629 | 767-0702 | ||
฿ 211.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 33 | 140 | 4.5 | White | 1.35 | 250 | 3 | 8014748301062 | 767-0711 | ||
฿ 245.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 38 | 160 | 4.5 | White | 1.36 | 250 | 3 | 8014748301109 | 767-0729 | ||
฿ 256.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 45 | 180 | 4.5 | White | 1.33 | 250 | 3 | 8014748300300 | 767-0737 | ||
฿ 258.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 51 | 200 | 4.5 | White | 1.37 | 250 | 3 | 8014748300317 | 767-0745 | ||
฿ 328.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 68 | 250 | 4.5 | White | 1.46 | 250 | 5 | 8014748301192 | 767-0753 | ||
฿ 395.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 76 | 280 | 4.5 | White | 1.45 | 250 | 5 | 8014748300324 | 767-0761 | ||
฿ 441.61 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 101 | 360 | 4.5 | White | 1.46 | 250 | 5 | 8014748300331 | 767-0770 | ||
฿ 491.86 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 110 | 380 | 4.5 | White | 1.52 | 250 | 5 | 8014748301147 | 767-0788 | ||
฿ 674.13 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 123 | 430 | 4.5 | White | 1.49 | 250 | 5 | 8014748301208 | 767-0796 | ||
฿ 369.90 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 82 | 300 | 4.5 | White | 1.5 | 250 | 5 | 8014748303820 | 767-0800 | ||
฿ 566.18 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 44 | 180 | 7.5 | White | 1.7 | 650 | 5 | 8014748301215 | 767-0818 | ||
฿ 674.86 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 62 | 240 | 7.5 | White | 1.7 | 650 | 5 | 8014748301222 | 767-0826 | ||
฿ 727.03 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 76 | 280 | 7.5 | White | 1.8 | 650 | 5 | 8014748300348 | 767-0842 | ||
฿ 829.74 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 101 | 360 | 7.5 | White | 1.83 | 650 | 5 | 8014748300355 | 767-0851 | ||
฿ 1,142.13 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 130 | 450 | 7.5 | White | 1.88 | 650 | 20 | 8014748301239 | 767-0869 | ||
฿ 1,553.49 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 145 | 500 | 7.5 | White | 1.87 | 650 | 20 | 8014748300362 | 767-0877 | ||
฿ 731.68 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 101 | 360 | 6 | White | 1.63 | 450 | 5 | 8014748301871 | 767-0915 | ||
฿ 3,786.42 | SS1 SEL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 222 | 750 | 12.5 | White | 1.86 | 1200 | 40 | 8014748301291 | 767-0940 | ||
฿ 77.06 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 16 | 75 | 2.5 | Black | 1.1 | 110 | 2 | 8014748300539 | 767-1075 | ||
฿ 77.54 ฿ 47.11 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | Same day | 24 | 100 | 2.5 | Black | 1.08 | 110 | 2 | 8014748300546 | 767-1083 | ||
฿ 122.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 35 | 135 | 2.5 | Black | 1.17 | 110 | 2 | 8014748300553 | 767-1091 | ||
฿ 169.79 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 40 | 160 | 2.5 | Black | 1.11 | 110 | 2 | 8014748301048 | 767-1105 | ||
฿ 167.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 55 | 200 | 2.5 | Black | 1.18 | 110 | 2 | 8014748300560 | 767-1113 | ||
฿ 147.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 36 | 140 | 3.5 | Black | 1.18 | 200 | 3 | 8014748300577 | 767-1121 | ||
฿ 211.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 55 | 200 | 3.5 | Black | 1.14 | 200 | 3 | 8014748300584 | 767-1130 | ||
฿ 300.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 80 | 280 | 3.5 | Black | 1.26 | 200 | 3 | 8014748300591 | 767-1148 | ||
฿ 449.56 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 103 | 360 | 3.5 | Black | 1.21 | 200 | 5 | 8014748301314 | 767-1156 | ||
฿ 276.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 65 | 225 | 3.5 | Black | 1.08 | 200 | 3 | 8014748302472 | 767-1164 | ||
฿ 300.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 68 | 250 | 3.5 | Black | 1.15 | 200 | 3 | 8014748304636 | 767-1172 | ||
฿ 222.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 33 | 140 | 4.5 | Black | 1.35 | 280 | 3 | 8014748301086 | 767-1181 | ||
฿ 241.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 38 | 160 | 4.5 | Black | 1.36 | 280 | 3 | 8014748301123 | 767-1199 | ||
฿ 253.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 45 | 180 | 4.5 | Black | 1.33 | 280 | 3 | 8014748300607 | 767-1202 | ||
฿ 273.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 51 | 200 | 4.5 | Black | 1.37 | 280 | 3 | 8014748300614 | 767-1211 | ||
฿ 344.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 68 | 250 | 4.5 | Black | 1.46 | 280 | 5 | 8014748301321 | 767-1229 | ||
฿ 406.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 76 | 280 | 4.5 | Black | 1.45 | 280 | 5 | 8014748300621 | 767-1237 | ||
฿ 470.55 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 101 | 360 | 4.5 | Black | 1.46 | 280 | 5 | 8014748300638 | 767-1245 | ||
฿ 525.04 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 110 | 380 | 4.5 | Black | 1.52 | 280 | 5 | 8014748301161 | 767-1253 | ||
฿ 458.08 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 82 | 300 | 4.5 | Black | 1.5 | 280 | 5 | 8014748303844 | 767-1270 | ||
฿ 595.72 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 44 | 180 | 7.5 | Black | 1.7 | 650 | 5 | 8014748301345 | 767-1288 | ||
฿ 699.58 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 62 | 240 | 7.5 | Black | 1.7 | 650 | 5 | 8014748301352 | 767-1296 | ||
฿ 626.03 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 48 | 200 | 7.5 | Black | 1.82 | 650 | 5 | 8014748300966 | 767-1300 | ||
฿ 868.94 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 101 | 360 | 7.5 | Black | 1.83 | 650 | 5 | 8014748300652 | 767-1326 | ||
฿ 1,184.94 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 130 | 450 | 7.5 | Black | 1.88 | 650 | 20 | 8014748301369 | 767-1334 | ||
฿ 808.00 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 88 | 320 | 7.5 | Black | 1.81 | 650 | 5 | 8014748301901 | 767-1369 | ||
฿ 762.43 | SS1 SEL | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 101 | 360 | 6 | Black | 1.63 | 450 | 5 | 8014748301895 | 767-1385 | ||
฿ 2,809.77 | SS1 SEL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 140 | 500 | 12.5 | Black | 1.98 | 1200 | 10 | 8014748301413 | 767-1407 | ||
฿ 3,964.93 | SS1 SEL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 222 | 750 | 12.5 | Black | 1.86 | 1200 | 40 | 8014748301420 | 767-1415 | ||
฿ 3,165.48 | SS1 SEL | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 495 | 1600 | 9 | Black | 2.14 | 800 | 160 | 8014748307835 | 775-7743 |
Loading...
Specification environment | For Indoor Use | Operating Temperature Range(°C) | -25 to 60 | Note | REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products |
---|
How can we improve?
How can we improve?