1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap

End Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A cap used for casing tube terminal processing.
- The screw stopping type uses a screw to fix the tube screwed into the connector in place.
- The tube opening prevents damage to optical fiber and other cables.
[Use]
- Used on pulled-out parts of measuring instruments, sensor devices, robots, and amusement devices as a tube terminal connector for sensor protection.

Features

●Cap for casing tube terminal processing.
●Screw the connector into the tube with the screw type and secure with screw lock type.

Usage

●Sensor Protection Tube as a terminal connector, is used for extracting parts of measuring instruments, sensor equipment, robots, amusement machines, etc.

Specification

●L(mm):10
●Screw Size(mm):M2 x 2L: u
●SPQ(piece):1

Materials

●Brass(LCD material)
●Surface Treatment: Electroless Nickel Plate
Part Number
KBS-5
KBS-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Opening
(φ mm)
Applicable Tube JAN Code Trusco Code

฿ 136.67

END CAP 1 Piece(s) 1 Day(s) 95KS-5N4571289430278331-5924

฿ 157.83

END CAP 1 Piece(s) 1 Day(s) 106KS-6N4571289430285331-5932

Loading...

  1. 1
 

Basic Information

Type Cap Material Brass / Surface Treatment / Nickel Plating Screw Size(mm) M2x2L:[[(-)]]
Length(mm) 10