(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Appropriate for use in Class 1 and Class 2 hazardous locations
[Applications]
• Joining conduits in explosion-proof electrical installations
• Joining conduit to electrical equipment or junction boxes (hubs) with different diameter fittings
Part Number |
---|
SA22-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | N | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension L (mm) | Dimension L1 (mm) | Dimension l2 (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.00 | ADAPTER (FIREPROOF STRUCTURE) | 1 Piece(s) | 12 Day(s) | PF3/4(N1), PF1/2(N2) | 32 | 35 | 16 | 25 | 22 | 19 | 4571187860436 | 281-3611 |
Loading...
Type | Other | Material | Hot Zinc-Plated Steel Plate | Structure Standard | d2G4 |
---|
Please check the type/dimensions/specifications of the part SA22-16 in the Adapter (fireproof structure) series.
Part Number |
---|
SA28-22 |
SA36-28 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | N | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension L (mm) | Dimension L1 (mm) | Dimension l2 (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 329.00 | 1 Piece(s) | 1 Day(s) | PF1(N1), PF3/4(N2) | 45 | 38 | 24.1 | 26 | 20 | 21 | 4571187860443 | 281-3629 | ||
฿ 518.00 | 1 Piece(s) | 12 Day(s) | PF1 1/4(N1), PF1(N2) | 46 | 50 | 30.3 | 26 | 20 | 21 | 4571187860450 | 281-3637 |
How can we improve?
How can we improve?