1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Crimp Sleeve (for Butt-Connection, B-Type)【10-20 Pieces Per Package】

Insulated Crimp Sleeve (for Butt-Connection, B-Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Combined with an insulated coat for crimp-sleeve face to face connection
[Use]
· B-type sleeve with insulation covering. Wires are inserted and joined from both ends of the sleeve, and crimped and connected.

Features

●Crimping sleeve combined with insulating coating for fitting.

Usage

●With insulation coating of B type sleeve to crimp and connect the electric wires inserted from both sides of the sleeve.

Specification

●JIS Standard Product:x
●SPQ(bag):10
●B Shape 
●Compatible Tool: Crimped Terminal with Insulated Coating/Sleeve Tool

Materials

●Sleeve: Oxygen-Free Copper(C1020)/Electro Tin Plating 
●Insulator: Vinyl Chloride
Part Number
T-TGVB-1.25
T-TGVB-2
T-TGVB-5.5
T-TMVB-2
T-TMVB-5.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
External Dimensions
(mm)
Inside Dimension
(mm)
JAN Code Trusco Code

฿ 270.00

CRIMPING TERMINAL OPTION 1 Pack(s)

20 Pieces Per Package

Same day 25.522 to 16-0.30 to 1.653.21.84989999254532255-7258

฿ 270.00

CRIMPING TERMINAL OPTION 1 Pack(s)

20 Pieces Per Package

Same day 25.516 to 14-1.04 to 2.633.92.34989999254549255-7266

฿ 235.00

CRIMPING TERMINAL OPTION 1 Pack(s)

10 Pieces Per Package

Same day 27.542714-2.63 to 6.645.43.54989999254556255-7274

฿ 250.45

TRC T-TMVB 1 Pack(s)

20 Pieces Per Package

Same day 25.516 to 14Transparency1.04-2.634.52.34989999362107489-4774

฿ 235.00

TRC T-TMVB 1 Pack(s)

10 Pieces Per Package

1 Day(s) 27.542714Transparency2.63-6.646.43.54989999362114489-4782

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Other JIS standard compatible product ×
Shape B Type Conforming tools Crimp terminal/tools for sleeve with insulation coating