(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- For printed circuit boards, acrylic covers, and other metal parts.
[Use]
- For lifting the bottoms of boards and creating spaces.
Part Number |
---|
T-MK-310 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Opposite Side (mm) | Thread Diameter | Screw Length (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293.03 | T-MK | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 6 | M3 | Male 6 and female 6 | 4989999335347 | 487-8973 |
Loading...
Product Type | Male-female type |
---|
Please check the type/dimensions/specifications of the part T-MK-310 in the Hexagon supporters series.
Part Number |
---|
T-MK-315 |
T-MK-320 |
T-MK-325 |
T-MK-330 |
T-MK-340 |
T-MK-410 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Opposite Side (mm) | Thread Diameter | Screw Length (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 302.32 | 1 Pack(s) | 10 Pieces Per Package | Same day | 15 | 6 | M3 | Male 8 and female 8 | 4989999335354 | 487-8981 | ||
฿ 311.61 | 1 Pack(s) | 10 Pieces Per Package | Same day | 20 | 6 | M3 | Male 8 and female 8 | 4989999335361 | 487-8990 | ||
฿ 323.23 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 25 | 6 | M3 | Male 8 and female 8 | 4989999335378 | 487-9007 | ||
฿ 389.81 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 30 | 6 | M3 | Male 8 and female 8 | 4989999335385 | 487-9015 | ||
฿ 437.07 | 1 Pack(s) | 10 Pieces Per Package | Same day | 40 | 6 | M3 | Male 8 and female 8 | 4989999335392 | 487-9023 | ||
฿ 302.32 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 7 | M4 | Male 6 and female 6 | 4989999335408 | 487-9031 |
How can we improve?
How can we improve?