Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment

Caution
- [Information for recommended related products]
Cable Clamp with Urethane to Save Space
Dsub Connector Harness (Molded)
Product Description
[Features]
· Constant current type and constant voltage type are unified in the same format.
· A wire drawing type with a form that is easy to mount, even in tight spaces such as on a signboard.
· IP66 standard (dustproof and drip-proof) compatible.
· (Electrical Appliance and Material Safety Law Annex table 8) compliant.
· IEC61000-3-2 Class C compliant (harmonic standard for lighting equipment)
· Supported by ELC50, 90/ELV60, 90.
[Applications]
· Digital signage, sign lighting, LED lighting, street lights.
ELC Series: Constant Current Power Supply for Dust and Water Type, LED Equipment

Product picture and product identification
Features of ELC Series
• Splash proof (IP66)
• Designed to meet IEC61000-3-2 Class C (Only ELC50, 90/ELV60, 90)
• Constant Current or Constant Voltage Versions
Specifications
| Series Name | ELC | |||
|---|---|---|---|---|
| Model | ELC12-36-R35 | ELC12-18-R70 | ELC50-48-1R05 | ELC90-130-R70 |
| Input Voltage Range | 90~265VAC | 90~305VAC | ||
| PFHC | - | Designed to meet IEC61000-3-2 Class C | ||
| Maximum Output Power | 12.6W | 12.6W | 50.4W | 91W |
| Output Current | 0.35A | 0.7A | 1.05A | 0.7A |
| Output Voltage | 6~36V | 3~18V | 6~48V | 50~130V |
| Operating Temperature | -10~+60°C | -25~+50°C | ||
| EMI | Designed to meet EN55015, EN55022-B, VCCI-B, CISPR 22-B, FCC-B | |||
| Safety | PSE | |||
| Dimension(WxHxD) | 36.5 x 27.2 x 104 mm | 45.5 x 40.2 x 228 mm | ||
Outline Drawing

Outline drawing of ELC12

Outline drawing of ELC50

Outine drawing of ELC90