1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment

Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,867.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

[Features]
· Constant current type and constant voltage type are unified in the same format.
· A wire drawing type with a form that is easy to mount, even in tight spaces such as on a signboard.
· IP66 standard (dustproof and drip-proof) compatible.
· PSE (Electrical Appliance and Material Safety Law Annex table 8) compliant.
· IEC61000-3-2 Class C compliant (harmonic standard for lighting equipment)
· Supported by ELC50, 90/ELV60, 90.
[Applications]
· Digital signage, sign lighting, LED lighting, street lights.

Features

● Constant current type and constant voltage type are line up with the same shape.
● In a shape that makes it easy to mount even in a narrow space such as a signboard, it becomes wire drawing type.
● IP66 Standard (dustproof/drip-proof) compatible.
● PSE

Usage

● Digital Signage, Sign Lighting, LED Lighting, Street Lights.

Specification

● SPQ (piece):1
Part Number
ELV12-12-1R0
ELV12-24-R50
ELV60-12-5R0
ELV60-24-2R5SALE
ELV90-12-7R5
ELV90-24-3R8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

฿ 1,867.09

TDL ELC/ELV 1 Piece(s) 5 Day(s) 12[AC-dedicated] AC90 to 265VDC12V0.1-1.027.210436.5-10 to +60470-7109Wire length: 150 mm

฿ 2,096.67

ELC/ELV 1 Piece(s) Same day 12[AC-dedicated] AC90 to 265VDC24V0.05-0.527.210436.5-10 to +60470-7117Wire length: 150 mm

฿ 4,827.88

TDL ELC/ELV 1 Piece(s) 5 Day(s) 60[AC-dedicated] AC90 to 305VDC12V0.2-5.040.222845.5-25 to +50470-7125Wire length: 300mm

฿ 5,298.70

฿ 2,726.18

ELC/ELV 1 Piece(s) Same day 60[AC-dedicated] AC90 to 305VDC24V0.2-2.540.222845.5-25 to +50470-7133Wire length: 300mm

฿ 5,704.10

TDL ELC/ELV 1 Piece(s) 5 Day(s) 90[AC-dedicated] AC90 to 305VDC12V0.2-7.540.222845.5-25 to +50470-7141Wire length: 300mm

฿ 6,002.50

TDL ELC/ELV 1 Piece(s) 5 Day(s) 91.2[AC-dedicated] AC90 to 305VDC24V0.2-3.840.222845.5-25 to +50470-7150Wire length: 300mm

Loading...

  1. 1