1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC circuit 16ch current monitor (Part Number)

MKK MCM

DC circuit 16ch current monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61,691.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Up to 16-channel measurement. Capable of simultaneous display and recording of direct current.
· Data can be stored to the internal memory in EXCEL format and can be retrieved by connecting to a PC.
· Perfect for measuring direct current generated by photovoltaic systems and measuring the DC circuit load current of batteries.

Part Number
MCM-1600PV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61,691.27

MKK MCM 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Measurement display Digital Power Supply Rechargeable Battery Battery drive time(h) 29
Minimum Display 0.1 DC load current(A) 0 to 99.9 JAN Code 4571206800252
Trusco Code 758-7511 Power supply details Internally Nickel Metal Hydride Rechargeable Battery Dimensions(mm) Width 236 x depth 56 x height 170