1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Crimp Tool

Manual Crimp Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46,076.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 2.54-mm pitch crimp tool for the PS series.
· For use with AWG #28 to #24.

 
Part Number
CT150-2-PSSLA-B
CT150-2B-DC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Features Conforming product Applicable wire coating outer diameter
(mm)
Applicable Series Conforming Contacts Trusco Code Note

฿ 46,076.00

TOOL FOR CONNECTOR 1 Piece(s) 90 Day(s) -For AWG28 to 26· AWG26 to 24PS-SLA-C2φ1.0 to 1.3/φ1.2 to 1.6PS-LA---

฿ 70,122.00

JAE 1 Piece(s) 5 Day(s) For AWG 18 to 22For AWG18 to 22-1.95 or less-DC20-18P/S417-7347Total length: 255mm

Loading...

  1. 1