1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circuit Board Type AC-DC Power Supply ZWS-B Series

Circuit Board Type AC-DC Power Supply ZWS-B Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,637.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Features]
·Simple circuit configuration without harmonic current suppression circuit
·Compact, lightweight and highly efficient
·The input load is significantly reduced to 0.2 W (typ) when no load is applied (ZWS15B)
·Achieves 100% load factor under the operating ambient temperature of 50 degrees (with standard installation)
·Extensive lineup of options (Covered design, L-shaped sheet metal equipped, double-side coating on the circuit board, volumeless)
[Applications]
·Computer, communication, medical, measurement, factory automation, semiconductor, etc.

 
Part Number
ZWS100B-24
ZWS150B-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInput Voltage Dimension height
(mm)
Dimension depth
(mm)
Trusco Code Adjustment Range
(V)
Note

฿ 3,035.00

SWITCHING POWER SUPPLY 1 Piece(s) 25 Day(s) -[AC-dedicated] AC85 to 132 V/AC170 to 26433155473-6109-Input voltage: (Automatic switching), Optional harness (sold separately): HA-2-IN for input, HA-5-OU for output

฿ 4,159.00

SWITCHING POWER SUPPLY 1 Piece(s) 25 Day(s) -[AC-dedicated] AC85 to 132V/AC170 to 264V--473-6125-Input voltage: (Automatic switching), Optional harness (sold separately): HA-2-IN for input, HA-6-OU for positive output, HA-7-OU for negative output

Loading...

  1. 1

Basic Information

Shape Circuit Board Types Output voltage (Single only) DC24V