1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Spacers SBA-M3 / SBB-M3 Series【100 Pieces Per Package】

Brass Spacers SBA-M3 / SBB-M3 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 845.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spacers users to adjust the height, etc., of circuit boards.
[Features]
· Used in a wide range of industries.
[Applications]
· Perfect for substrate arraying and adjusting space between substrates.

Part Number
SBA-310-E
SBB-305-E
SBB-312-E
SBB-315-E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length L
(mm)
Screw portion length
(mm)
Product Type JAN Code Trusco Code

฿ 845.63

TSD SB 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10Full-ThreadFemale-female4523956503105437-4631

฿ 1,050.60

TSD SB 1 Pack(s)

100 Pieces Per Package

12 Day(s) 5Male 6 and female 2Male-female4523956513050437-4681

฿ 1,201.18

TSD SB 1 Pack(s)

100 Pieces Per Package

12 Day(s) 12Male 6 and female 7Male-female4523956513128437-4711

฿ 1,362.10

TSD SB 1 Pack(s)

100 Pieces Per Package

1 Day(s) 15Male 6 and female 7Male-female4523956513159437-4720

Loading...

  1. 1

Basic Information

Type Hexagonal Type Screw diameter (nominal diameter) M3 Opposite Side(mm) 5.5