1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool (Sleeve Use) PZ 6 Roto L

WML

Crimping Tool (Sleeve Use) PZ 6 Roto L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,918.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Crimp tool for crimp terminals and sleeves (ferrules) up to 6 mm.
• The unique omega ring mechanism provides the optimal machining with low effort, reducing the strain on operators.
• The crimp mechanism can be used for machining all sizes of wires, eliminating the risk of machining errors.
• The rotating clamping position can be locked using the button on top, enabling sleeve insertion and crimping operations from both the front side.
[Application]
• Ideal for crimping operations on the crimp terminal and sleeves (ferrules) based on DIN 462228 Parts 1 and 4.

 
Part Number
1444050000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,918.86

WML 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Specifications Crimping range: (sleeve for 1) 0.14 to 6 mm2 (AWG 26 to 10), (sleeve for 2) 0.5 to 4 mm2 (AWG 21 to 12) Note Total length: 200mm JAN Code 4050118248593
Trusco Code 751-6444

Please check the type/dimensions/specifications of the part 1444050000 in the Crimping Tool (Sleeve Use) PZ 6 Roto L series.