1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper STRIPAX ULTIMATE

TERMINAL BLOCK

Wire Stripper STRIPAX ULTIMATE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,559.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The unique blade shape makes stripping of even hard halogen-free coated cables easy.
• Includes a cable cutter suitable for up to 6 mm2 of material.
• Supports semi-stripping operations that leave some of the coating on.
[Application]
• Ideal for stripping wires with hard halogen-free coatings.

 
Part Number
1468880000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,559.15

TERMINAL BLOCK 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Conforming wire size(mm2) 0.25-6 (strip) / cutting 6 (cut) Specifications Wire strip width: 25 mm Note Total length: 190mm
JAN Code 4050118274158 Trusco Code 497-4573

Please check the type/dimensions/specifications of the part 1468880000 in the Wire Stripper STRIPAX ULTIMATE series.