1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reducer (fireproof structure)

Reducer (fireproof structure)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 376.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Appropriate for use in Class 1 and Class 2 hazardous locations
[Applications]
• Joining conduits in explosion-proof electrical installations
• Joining conduit to electrical equipment or junction boxes (hubs) with different diameter fittings

Features

●It can be used in first- or second-grade hazardous place.

Usage

●Electric cable accessories for explosion-proof electrical works.
●Used when the diameter of the electrical device or the connection box's inlet (hub) is different with that of the conduit or electric cable.

Specification

●L1(mm):16
●SPQ(piece):1
●Structural Standard: d2G4

Materials

●Steel
●Surface Treatment: Zinc Plating
Part Number
SR16-22
SR22-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipN Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension l2
(mm)
JAN Code Trusco Code

฿ 376.00

REDUCER (FIREPROOF STRUCTURE) 1 Piece(s) 1 Day(s) PF1/2, PF3/432351535164571187860467281-3670

฿ 470.00

REDUCER (FIREPROOF STRUCTURE) 1 Piece(s) 12 Day(s) PF3/4, PF138412040204571187860474281-3688

Loading...

  1. 1
 

Basic Information

Type Other Color Yellow Material Hot Zinc-Plated Steel Plate
Dimension L1(mm) 16 Structure Standard d2G4