(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
- Conduits and electric motor parts can be connected to each other easily without any rotation required.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- SUM format: male screw x female screw, SUF format: female screw x female screw.
Part Number |
---|
SUF-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | N | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension L (mm) | Dimension S1 (mm) | Dimension S (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 477.69 | SHC SUF | 1 Piece(s) | 5 Day(s) | PF1/2 | 34 | 37 | 15 | 40 | 17 | 17 | 4571187860405 | 281-3556 |
Loading...
Type | Coupling | Color | Yellow | Material | Hot Zinc-Plated Steel Plate |
---|---|---|---|---|---|
Structure Standard | d2G4 |
Please check the type/dimensions/specifications of the part SUF-16 in the Union Coupling (fireproof structure) series.
Part Number |
---|
SUF-22 |
SUF-28 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | N | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension L (mm) | Dimension S1 (mm) | Dimension S (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 847.00 | 1 Piece(s) | 10 Day(s) | PF3/4 | 41 | 44 | 21 | 40 | 17 | 17 | 4571187860412 | 281-3564 | ||
฿ 972.16 | 1 Piece(s) | 6 Day(s) | PF1 | 46 | 49 | 27 | 48 | 21 | 21 | 4571187860429 | 281-3572 |
How can we improve?
How can we improve?