1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Union Coupling (fireproof structure)

Union Coupling (fireproof structure)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
- Conduits and electric motor parts can be connected to each other easily without any rotation required.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- SUM format: male screw x female screw, SUF format: female screw x female screw.

 
Part Number
SUF-16
SUF-22
SUF-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipN Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension S1
(mm)
Dimension S
(mm)
JAN Code Trusco Code

฿ 477.69

SHC SUF 1 Piece(s) 5 Day(s) PF1/23437154017174571187860405281-3556

฿ 847.00

SHC SUF 1 Piece(s) 10 Day(s) PF3/44144214017174571187860412281-3564

฿ 972.16

SHC SUF 1 Piece(s) 6 Day(s) PF14649274821214571187860429281-3572

Loading...

  1. 1

Basic Information

Type Coupling Color Yellow Material Hot Zinc-Plated Steel Plate
Structure Standard d2G4