(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Pre-fitting modular plug cover for LAN cable passthrough before crimping a plug.
[Use]
- Protective cover for pre-fit (pre-crimp) modular plugs.
Part Number |
---|
MJC-8P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|
฿ 705.00 | DES MJC | 1 Pack(s) | 48 Pieces Per Package | 1 Day(s) | Blue / green / yellow / red / gray / black | 4937897150548 | 431-3003 | Pack contents: 48 pcs., convenient 6-color set for cable identification (blue, green, yellow, red, gray and black) |
Loading...
Plug Type | 8P |
---|
Please check the type/dimensions/specifications of the part MJC-8P in the Modular plug cover (pre-fitting type) series.
Part Number |
---|
MJC-8BLP |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 643.57 | 1 Pack(s) | 48 Pieces Per Package | 1 Day(s) | Blue | 4937897150555 | 431-2996 | Number with packs: 48 |
How can we improve?
How can we improve?