1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Jack CAT6

PDU CJ6

Modular Jack CAT6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Construction based on batch pressure welding is simple and speedy.
• High performance which greatly exceeds the standard value of category 6 thanks to the improvement in the circuit board
• Prevents construction mistakes with the color code seal for identification of the wire connection order of the cap
• Construction is easy and speedy thanks to bulk insulation displacement
• It is recommended to terminate a single wire and stranded wire cable of AWG22 to 24
• Structure in which the untwisting of the cable is kept to 3 mm or less.

 
Part Number
CJ688TPBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 583.33

PDU CJ6 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Conforming cable (line type) Strand wire/single wire Conductor outer diameter (AWG)(φ mm) 0.5 (24) to 0.65 (22) Insulation body outer diameter(φ mm) 0.965 to 1.2
JAN Code 0074983992690 Trusco Code 469-4902 External coating diameter Set φ 6.5 mm or less UTP
Supported Cables Compatible with categories 3, 5, 5e, and 6, stranded wire

Please check the type/dimensions/specifications of the part CJ688TPBL in the Modular Jack CAT6 series.