1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Category 5E, Modular Jack, AWG22 to 24 Single Wire Only

LAN CONNECTORS

Category 5E, Modular Jack, AWG22 to 24 Single Wire Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Module jack for RJ45CAT5e. (UTP)
[Features]
· Outer diameter of conductor: single wire Φ0.65mm (AWG22) from Φ0.5mm (AWG24).
· Outer diameter of insulation: Φ1.2mm from Φ0.965mm.
· Outer coating diameter: establish UTP under Φ5.8mm.
· With batch IDC, the work can be done easily and fast.
· Prevents work errors with color code stickers for connection order identification on the caps.
· It can be attached on all Mini-Com ™ series box, panel and face plate.
· AWG22 to 26 single wire and stranded cable can be terminated (in case of TG series).
[Applications]
· Such as LAN cable floor wiring.

 
Part Number
CJ588IWY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 411.00

LAN CONNECTORS 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Conforming cable (line type) Single Wire Color Off-White Conductor outer diameter (AWG)(φ mm) 0.5 (24) to 0.65 (22)
Insulation body outer diameter(φ mm) 0.965 to 1.2 JAN Code 0074983034918 Trusco Code 469-4899
External coating diameter Set φ 5.8 mm or less UTP Supported Cables Twisted pair cable compatible with categories 3, 5, and 5e

Please check the type/dimensions/specifications of the part CJ588IWY in the Category 5E, Modular Jack, AWG22 to 24 Single Wire Only series.