1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Bushing BN Nozzle【1-10 Pieces Per Package】 (BN35)

CABLE BUSHING

Bushing BN Nozzle (BN35)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Nylon resin with superior heat resistance, impact resistance and abrasion resistance.
・ Can be used in a wide range of applications such as boards and concrete walls, peripheral equipment of machinery and office equipment.
・ Both the inner ends are chamfered to ensure that the thing passing through the nozzle is less likely to be scratched.

 
Part Number
BN35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Mounting Hole Size
(mm)
Dimension A inner diameter
(mm)
Dimension H outer diameter
(mm)
Dimension C length
(mm)
Dimension E
(mm)
Dimension G
(mm)
JAN Code Trusco Code

฿ 166.25

CABLE BUSHING 1 Piece(s) 8 Day(s) -Black4635622720454948265697091474-0891

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BN35 in the Bushing BN Nozzle series.

Products with similar specification

Part Number
BN12S
BN12S-IV
BN16S
BN35-IV
BN40S-IV
BN50S
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor Mounting Hole Size
(mm)
Dimension A inner diameter
(mm)
Dimension H outer diameter
(mm)
Dimension C length
(mm)
Dimension E
(mm)
Dimension G
(mm)
JAN Code Trusco Code

฿ 71.25

1 Piece(s) Same day -Black1712231915164948265697404474-0777

฿ 67.00

1 Piece(s) 10 Day(s) -White1712231915164948265697572474-0785

฿ 564.93

1 Piece(s) Same day -Black2216322117214948265697428474-0815

฿ 202.00

1 Piece(s) 10 Day(s) -White4635622720454948265697299474-0904

฿ 837.04

1 Pack(s)

5 Pieces Per Package

Available Same day -White5040673025494948265697633474-0921

฿ 285.00

1 Piece(s) Same day -Black6150773025604948265697473474-0939