(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Nylon resin with superior heat resistance, impact resistance and abrasion resistance.
・ Can be used in a wide range of applications such as boards and concrete walls, peripheral equipment of machinery and office equipment.
・ Both the inner ends are chamfered to ensure that the thing passing through the nozzle is less likely to be scratched.
Part Number |
---|
BN70S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Mounting Hole Size (mm) | Dimension A inner diameter (mm) | Dimension H outer diameter (mm) | Dimension C length (mm) | Dimension E (mm) | Dimension G (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 558.13 | CABLE BUSHING | 1 Piece(s) | Same day | - | Black | 87 | 70 | 108 | 35 | 30 | 86 | 4948265697497 | 474-0971 |
Loading...
Please check the type/dimensions/specifications of the part BN70S in the Bushing BN Nozzle series.
Part Number |
---|
BN12S |
BN12S-IV |
BN16S |
BN70S-IV |
BN80S |
BN80S-IV |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color | Mounting Hole Size (mm) | Dimension A inner diameter (mm) | Dimension H outer diameter (mm) | Dimension C length (mm) | Dimension E (mm) | Dimension G (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.25 | 1 Piece(s) | Same day | - | Black | 17 | 12 | 23 | 19 | 15 | 16 | 4948265697404 | 474-0777 | |||
฿ 67.00 | 1 Piece(s) | 10 Day(s) | - | White | 17 | 12 | 23 | 19 | 15 | 16 | 4948265697572 | 474-0785 | |||
฿ 564.93 | 1 Piece(s) | Same day | - | Black | 22 | 16 | 32 | 21 | 17 | 21 | 4948265697428 | 474-0815 | |||
฿ 1,979.93 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | - | White | 87 | 70 | 108 | 35 | 30 | 86 | 4948265697664 | 474-0980 | |
฿ 649.17 | 1 Piece(s) | 8 Day(s) | - | Black | 97 | 80 | 121 | 35.5 | 30 | 96 | 4948265097501 | 474-0998 | |||
฿ 690.00 | 1 Piece(s) | 10 Day(s) | - | White | 97 | 80 | 121 | 35.5 | 30 | 96 | 4948265097679 | 474-1005 |
How can we improve?
How can we improve?