(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Nylon resin with superior heat resistance, impact resistance and abrasion resistance.
・ Can be used in a wide range of applications such as boards and concrete walls, peripheral equipment of machinery and office equipment.
・ Both the inner ends are chamfered to ensure that the thing passing through the nozzle is less likely to be scratched.
Part Number |
---|
BN35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Mounting Hole Size (mm) | Dimension A inner diameter (mm) | Dimension H outer diameter (mm) | Dimension C length (mm) | Dimension E (mm) | Dimension G (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 166.25 | CABLE BUSHING | 1 Piece(s) | 8 Day(s) | - | Black | 46 | 35 | 62 | 27 | 20 | 45 | 4948265697091 | 474-0891 |
Loading...
Please check the type/dimensions/specifications of the part BN35 in the Bushing BN Nozzle series.
Part Number |
---|
BN12S |
BN12S-IV |
BN16S |
BN35-IV |
BN40S-IV |
BN50S |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color | Mounting Hole Size (mm) | Dimension A inner diameter (mm) | Dimension H outer diameter (mm) | Dimension C length (mm) | Dimension E (mm) | Dimension G (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.25 | 1 Piece(s) | Same day | - | Black | 17 | 12 | 23 | 19 | 15 | 16 | 4948265697404 | 474-0777 | |||
฿ 67.00 | 1 Piece(s) | 10 Day(s) | - | White | 17 | 12 | 23 | 19 | 15 | 16 | 4948265697572 | 474-0785 | |||
฿ 564.93 | 1 Piece(s) | Same day | - | Black | 22 | 16 | 32 | 21 | 17 | 21 | 4948265697428 | 474-0815 | |||
฿ 202.00 | 1 Piece(s) | 10 Day(s) | - | White | 46 | 35 | 62 | 27 | 20 | 45 | 4948265697299 | 474-0904 | |||
฿ 837.04 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | - | White | 50 | 40 | 67 | 30 | 25 | 49 | 4948265697633 | 474-0921 | |
฿ 285.00 | 1 Piece(s) | Same day | - | Black | 61 | 50 | 77 | 30 | 25 | 60 | 4948265697473 | 474-0939 |
How can we improve?
How can we improve?