1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Connector

Panel Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 188.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Connects sensors from assorted manufacturers to fiber protectors.
- Head connector connects to the sensor head.
[Use]
- Used for pull-out parts of measuring instruments, sensor devices, robots, and amusement devices as a sensor-protecting tube terminal connector.

 
Part Number
KPB-5
KPB-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOpening
(φ mm)
Screw Size
(mm)
External dimensions (opposite side)
(mm)
Applicable Tube Length
(mm)
JAN Code Trusco Code

฿ 188.43

HAG KPB 1 Piece(s) 5 Day(s) 5M2 x 2L: [[(-)]]9KS-5N144571289430315331-6173

฿ 212.00

HAG KPB 1 Piece(s) 5 Day(s) 6.1M2 × 2.5L: hexagon10KS-6N184571289430322331-6181

Loading...

  1. 1

Basic Information

Type Connector Material Brass / Surface Treatment / Nickel Plating Screw Size(mm) M8x0.75