1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sealing Fittings (fireproof structure)

SHC SFG

Sealing Fittings (fireproof structure)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- Used for sealing piping.

 
Part Number
SFG-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,034.00

SHC SFG 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Hot-Dip Galvanizing Finish (HDZ) N PF1/2
Dimension A(mm) 43 Dimension B(mm) 42 Dimension D(mm) 30
Dimension H(mm) 75 Dimension L(mm) 90 Structure Standard d2G4
JAN Code 4571187860221 Trusco Code 281-3424