1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Spacer LH-5 Series (for Ø5LED)【100 Pieces Per Package】

LED Spacer LH-5 Series (for Ø5LED)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 398.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Keeps a constant LED mounting height.
- LED is effective for fall prevention and protecting/insulating lead wires.
- Superior heat, cold, and chemical resistance for use in soldering and cleaning processes.
[Use]
- Spacers for Ø5 LEDs.

Features

●The mounting height of the LED can be fixed. 
●Effective for prevention of LED to fall, protection and insulation of lead wires. 
●Excellent in heat resistance, cold resistance, and chemical resistance, highly reliable and can be used for solder process an

Usage

●Spacer for Φ5LED.

Specification

●L x W(mm):4.5 x 4.2
●Q'ty Per Bag(piece):100
●SPQ(bag):10

Materials

●Olefin Based Elastomer(UL94V-0)
Part Number
LH-5-1T
LH-5-2T
LH-5-3T
LH-5-5T
LH-5-6T
LH-5-7T
LH-5-8T
LH-5-9T
LH-5-10T
LH-5-11T
LH-5-12T
LH-5-13T
LH-5-14T
LH-5-15T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length JAN Code Trusco Code

฿ 398.74

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 14560448041011413-6322

฿ 409.77

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 24560448041028413-6331

฿ 415.51

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 34560448041035413-6349

฿ 425.64

SNG LH 1 Pack(s)

100 Pieces Per Package

12 Day(s) 54560448041059413-6365

฿ 431.23

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 64560448041066413-6373

฿ 436.98

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 74560448041073413-6381

฿ 441.36

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 84560448041080413-6390

฿ 446.35

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 94560448041097413-6403

฿ 452.09

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 104560448041103413-6268

฿ 456.48

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 114560448041110413-6276

฿ 462.07

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 124560448041127413-6284

฿ 469.02

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 134560448041134413-6292

฿ 472.80

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 144560448041141413-6306

฿ 476.58

SNG LH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 154560448041158413-6314

Loading...

  1. 1
 

Basic Information

Dimensions(mm) Length: 5.2 x width: 4.9