1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Spacer LH-3 Series (for Ø3LED)【100 Pieces Per Package】

LED Spacer LH-3 Series (for Ø3LED)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 398.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Keeps a constant LED mounting height.
- LED is effective for fall prevention and protecting/insulating lead wires.
- Superior heat, cold, and chemical resistance for use in soldering and cleaning processes.
[Use]
- Spacers for Ø3 LEDs.

 
Part Number
LH-3-2T
LH-3-5T
LH-3-7T
LH-3-9T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length JAN Code Trusco Code

฿ 398.14

SNG LH 1 Pack(s)

100 Pieces Per Package

19 Day(s) 24560448040878413-6187

฿ 425.21

SNG LH 1 Pack(s)

100 Pieces Per Package

10 Day(s) 54560448040908413-6217

฿ 436.40

SNG LH 1 Pack(s)

100 Pieces Per Package

14 Day(s) 74560448040922413-6233

฿ 433.99

SNG LH 1 Pack(s)

100 Pieces Per Package

19 Day(s) 94560448040946413-6250

Loading...

  1. 1

Basic Information

Dimensions(mm) Length: 3.1 x width: 3.4