1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JJ Adapter (Relay Jack)

JJ Adapter (Relay Jack)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 572.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RJ45JJ adapter to relay LAN cables.
[Features]
· JJ adapter can be combined with UTP and optical connector.
[Applications]
· Used for relay, extension, etc. of multiple LAN cables.

Features

●Possible to extend the LAN cable since the plug of RJ45 can be inserted in front and back.

Usage

●LAN cable extension.

Specification

●SPQ(piece):50
●Working Temperature Tange: -10 to 60°C 
●Working Temperature Range: 25 to 85% (free of condensation)
Part Number
CC5E88BL
CC5E88IW
CC6X88IW
CC688BL
CC688IW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCategory Color Dimensions
(mm)
JAN Code Trusco Code Operating Temperature Range
(°C)
Operating Humidity Range

฿ 572.00

LAN CONNECTORS 1 Piece(s) 19 Day(s) 10CAT5e[Black] Black-0074983344468469-4830-10 – 6025 to 85% (no condensation)

฿ 572.00

LAN CONNECTORS 1 Piece(s) 19 Day(s) 10CAT5e[White] Off-White-0074983344475469-4848-10 – 6025 to 85% (no condensation)

฿ 1,144.00

PDU CC 1 Piece(s) 12 Day(s) -CAT6[White] Off-WhiteW15.86xD27.62xH18.070074983525454475-4522--

฿ 680.00

ADAPTER 1 Piece(s) 12 Day(s) 10CAT6[Black] BlackW15.86xD28.64xH18.060074983017812469-4856-10 – 6025 to 85% (no condensation)

฿ 680.00

LAN CONNECTOR 1 Piece(s) 12 Day(s) -CAT6[White] Off-WhiteW15.86xD28.64xH18.060074983017829469-4864-10 – 6025 to 85% (no condensation)

Loading...

  1. 1