1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Plate Jack Kit

JIS Plate Jack Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 629.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Kit product of a modular jack and adapter.
• The short depth improves the build ability.
• Can be mounted to standard JIS plates for wall.
• It is equipped with a dustproof spring-type slide shutter.

Features

●A kit product of modular jack and adapter.
●The construction performance is improved at short depth.
●Can be mounted on standard wall JIS plate.
●With a spring type sliding shutter for dust prevention.

Specification

●SPQ(piece):10
Part Number
JAOSSP6ATGMW
JAOSSP58BU
JAOSSP58GR
JAOSSP58RD
JAOSSP58YL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCategory Conforming cable (line type) Color Dimensions
(mm)
Conductor outer diameter (AWG)
(φ mm)
Insulation body outer diameter
(φ mm)
JAN Code Trusco Code Printing Operating Temperature Range
(°C)
External coating diameter Supported Cables

฿ 947.00

PDU JAOSS 1 Piece(s) 12 Day(s) CAT6A-[White] WhiteW44xD41.7xH22.3--0074983979479475-4697----

฿ 629.00

LAN CONNECTOR 1 Piece(s) 1 Day(s) CAT5eSingle Wire[Blue] BlueW44.0xD32.2xH22.90.5 (24) to 0.65 (22)0.965 to 1.20074983115969469-4961LAN/CAT5E-10 – 60Set φ 5.8 mm or less UTPTwisted pair cable compatible with categories 3, 5, and 5e

฿ 629.00

LAN CONNECTOR 1 Piece(s) 1 Day(s) CAT5eSingle Wire[Green] GreenW44.0xD32.2xH22.90.5 (24) to 0.65 (22)0.965 to 1.20074983116959469-4970LAN/CAT5E-10 – 60Set φ 5.8 mm or less UTPTwisted pair cable compatible with categories 3, 5, and 5e

฿ 629.00

LAN CONNECTOR 1 Piece(s) 1 Day(s) CAT5eSingle Wire[Red] RedW44.0xD32.2xH22.90.5 (24) to 0.65 (22)0.965 to 1.20074983116942469-4996LAN/CAT5E-10 – 60Set φ 5.8 mm or less UTPTwisted pair cable compatible with categories 3, 5, and 5e

฿ 629.00

LAN CONNECTOR 1 Piece(s) 1 Day(s) CAT5eSingle Wire[Yellow] YellowW44.0xD32.2xH22.90.5 (24) to 0.65 (22)0.965 to 1.20074983116966469-5003LAN/CAT5E-10 – 60Set φ 5.8 mm or less UTPTwisted pair cable compatible with categories 3, 5, and 5e

Loading...

  1. 1