1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Protective Cover (Retrofit Type)【6 Pieces Per Package】

LAN ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LD-ABGN6
  • LD-ABLG6
  • LD-ABRD6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a cover to be attached to the connector part of the cable for its protection.
[Features]
·Color coding helps prevent miswiring.
·It cannot be attached to molded cables.

Part Number
LD-ABLG6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 254.00

LAN ACCESSORIES 1 Pack(s)

6 Pieces Per Package

14 Day(s)

Loading...

  1. 1

Basic Information

Color Light gray Specifications Materials: PP JAN Code 4953103045897
Trusco Code 539-4490 Conforming Cable Compatible with cables up to 6 mm in diameter